25
positive and 10 negative, including internal and
external
Five
internal inputs
Bandgap
Temperature sensor
DAC
Scaled core supply
Scaled I/O supply
1/2x to 16x gain
Single, continuous and pin-scan conversion options
Windowing monitor with selectable channel
Conversion range:
Vref [1v to VDDANA - 0.6V]
ADCx * GAIN [0V to -Vref ]
Built-in internal reference and external reference options
Four bits for reference selection
Event-triggered conversion for accurate timing (one event input)
Optional DMA transfer of conversion result
Hardware gain and offset compensation
Averaging and oversampling with decimation to support, up to 16-bit result
Selectable sampling time
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.