22.8.6 Interrupt Flag Status and Clear
Name: | INTFLAG |
Offset: | 0x14 |
Reset: | 0x00 |
Property: | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ERROR | READY | ||||||||
Access | R/W | R | |||||||
Reset | 0 | 0 |
Bit 1 – ERROR Error
This flag is set on the occurrence of an NVME, LOCKE or PROGE error.
This bit can be cleared by writing a '1' to its bit location.
Value | Description |
---|---|
0 | No errors have been received since the last clear. |
1 | At least one error has occurred since the last clear. |
Bit 0 – READY NVM Ready
Value | Description |
---|---|
0 | The NVM controller is busy programming or erasing. |
1 | The NVM controller is ready to accept a new command. |