Calibration value loaded from
Flash Factory Calibration at Reset
8 MHz Internal Oscillator (OSC8M)
Fast start-up
Output frequency fine tuning
4/2/1 MHz divided output
frequencies available
Calibration value loaded from
Flash Factory Calibration at Reset
Digital Frequency Locked Loop (DFLL48M)
Internal oscillator with no external components
48 MHz output frequency
Operates standalone as a
high-frequency programmable oscillator in Open-Loop mode
Operates as an accurate frequency
multiplier against a known frequency in Closed-Loop mode
Fractional Digital Phase-Locked Loop (FDPLL96M)
48 MHz to 96 MHz output clock
frequency
32 kHz to 2 MHz input reference
clock frequency range
Three possible sources for the
reference clock
Adjustable proportional integral
controller
Fractional part used to achieve 1/16th of reference
clock step
3.3V Brown-Out Detector (BOD33)
Programmable threshold
Low-power sampling mode of operation
Threshold value loaded from Flash
User Calibration at start-up
Triggers Resets or
interrupts
Hysteresis
Internal Voltage Regulator system (VREG)
Operating modes:
Normal mode
Low-power mode
With an internal non-configurable
Brown-out Detector (BOD12)
Voltage Reference System (VREF)
Bandgap voltage generator with programmable calibration value
Temperature sensor
Bandgap calibration value loaded
from Flash Factory Calibration at start-up
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.