Power-on Reset (POR) and
Brown-out Detection (BOD)
Internal and external
clock options with 48 MHz Digital Frequency-Locked Loop (DFLL48M) and 48
MHz to 96 MHz Fractional Digital Phase-Locked Loop (FDPLL96M)
External Interrupt
Controller (EIC)
16 external interrupts
One Non-maskable
Interrupt (NMI)
Two-pin Serial Wire Debug
(SWD) programming, test and debugging interface
Program and Debug Interface Disable (PDID)
Low Power
Idle and Standby Sleep
modes
SleepWalking
peripherals
Peripherals
12-channel Direct Memory
Access Controller (DMAC)
12-channel Event System
Up to five 16-bit
Timer/Counters (TC), configurable as either:
One 16-bit TC
with two compare/capture channels
One 8-bit TC with
two compare/capture channels
One 32-bit TC
with two compare/capture channels, by using two TCs
Up to four 24-bit
Timer/Counters for Control (TCC), with extended functions:
Up to four
compare channels with optional complementary output
Generation of
synchronized Pulse-Width Modulation (PWM) pattern across port
pins
Deterministic
fault protection, fast decay and configurable dead-time between
complementary output
Dithering that
increase resolution with up to 5 bit and reduce quantization
error
PWM Channels using TC and TCC peripherals:
Up to eight PWM channels on each 24-bit TCC
Up to two PWM channels on each 16-bit TCC
Up to two PWM channels on each 16-bit TC
32-bit Real Time Counter
(RTC) with clock/calendar function
Watchdog Timer (WDT)
CRC-32 generator
One full-speed (12 Mbps)
Universal Serial Bus (USB) 2.0 interface
Embedded host and
device function
Eight
endpoints
Up to six Serial
Communication Interfaces (SERCOM), each configurable to operate as
either:
USART with
full-duplex and single-wire half-duplex configuration
I2C up
to 3.4 MHz
SPI
LIN client
One two-channel Inter-IC
Sound (I2S) interface
One 12-bit, 350ksps
Analog-to-Digital Converter (ADC) with up to 20 channels
Differential and
single-ended input
1/2x to 16x
programmable gain stage
Automatic offset
and gain error compensation
Oversampling and
decimation in hardware to support 13-bit, 14-bit, 15-bit, or
16-bit resolution
Up to four Analog
Comparators (AC) with Window Compare function
Peripheral Touch
Controller (PTC)
Up to 256-Channel
capacitive touch and proximity sensing
I/O
Up to 52 programmable I/O
pins
Qualification
SAM D21 AEC-Q100 Grade 1 (-40°C to 125°C)
SAM DA1 AEC-Q100 Grade 2
(-40C to 105C)
Drop-in compatible with SAM
D20
Packages
64-pin TQFP, QFN,
UFBGA
48-pin TQFP, QFN
45-pin WLCSP
35-pin WLCSP
32-pin TQFP, QFN
Operating Voltage
SAM D21: 1.62V –
3.63V
SAM DA1: 2.7V - 3.63V
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.