43 Appendix B
ISELED FULL License Enabled Functional Devices
Microchip offers ISELED full license enabled devices which can utilize the ISELED software stack and library available for download from the Microchip Website. Included in the download will be the ISELED stack source code file, header, the library binary, and the library user’s manual. Refer to the Inova data sheet of the INLC10AQ (ISELED control commands; document AN-INLC_04; ) For more information on Microchip’s ISELED solutions, please visit the Microchip Website (www.microchip.com/iseled).
Contact the Microchip Sales Office for more details on the ISELED full license enabled devices, or to request a part number which is not available in the following Ordering Information.
Ordering Information
The following table lists the ISELED full license enabled devices, which can utilize the ISELED full license software stack and library.
| Ordering Code | Flash (bytes) | SRAM (bytes) | Temperature Grade | Package | Carrier Type |
|---|---|---|---|---|---|
| D21J: | |||||
| ATSAMD21J18A-AZT510 | 256K | 32K | -40°C to 125°C | TQFP64 | Tape & Reel |
| ATSAMD21J18A-AZ510 | 256K | 32K | -40°C to 125°C | TQFP64 | Tray |
| D21G: | |||||
| ATSAMD21G18A-AZT510 | 256K | 32K | -40°C to 125°C | TQFP48 | Tape & Reel |
| ATSAMD21G18A-AZ510 | 256K | 32K | -40°C to 125°C | TQFP48 | Tray |
| D21E: | |||||
| ATSAMD21E18A-AZT510 | 256K | 32K | -40°C to 125°C | TQFP32 | Tape & Reel |
| ATSAMD21E18A-AZ510 | 256K | 32K | -40°C to 125°C | TQFP32 | Tray |
| ATSAMD21E16B-AZT510 | 64K | 8K | -40°C to 125°C | TQFP32 | Tape & Reel |
| ATSAMD21E16B -AZ510 | 64K | 8K | -40°C to 125°C | TQFP32 | Tray |