crypto_HandlerType_E Crypto_Hash_Blake_Final(
st_Crypto_Hash_Blake_Ctx *ptr_blakeCtx_st,
uint8_t *ptr_digest
);
Description
This API is used to get the calculated hash/digest for different variants BLAKE
algorithms in multi-steps. Initialize context by calling Crypto_Hash_Blake_Init
function and calculate hash using Crypto_Hash_Blake_Update and then call this
function.
Parameters
| No. | Argument Type | Argument Name | Type | Description |
|---|
| 1 | st_Crypto_Hash_Blake_Ctx | *ptr_blakeCtx_st | Input | BLAKE variant
algorithm and crypto handler selection |
| 2 | uint8_t* | ptr_digest | Output | Pointer to
store calculated digest |
Returns
| Return Type | Description |
|---|
| crypto_Hash_Status_E | Function
returns the status of the API. |
Prerequisites
- To use the HW handler, the
algorithm must be enabled in Crypto v4 in MPLAB® Code Configurator.
- To use the SW handler, the
algorithm must be enabled in wolfCrypt, and linked to Crypto V4 in MPLAB® Code
Configurator.
- Crypto_Hash_Blake_Init and Crypto_Hash_Blake_Update must be called before
calling Crypto_Hash_Blake_Final.
Example
#define sessionID 1
crypto_Hash_Status_E status;
crypto_HandlerType_E handlerType_en = CRYPTO_HANDLER_SW_WOLFCRYPT;
crypto_Hash_Algo_E blakeAlgorithm_en = CRYPTO_HASH_BLAKE2B;
st_Crypto_Hash_Blake_Ctx Hash_Ctx;
uint8_t inputData[32] = {/*data*/};
uint32_t dataLen = sizeof(inputData);
uint8_t digest[64];
uint32_t digestLen = sizeof(outData);
uint8_t key[64] = {/*data*/};
uint32_t keyLen = sizeof(key);
status = Crypto_Hash_Blake_Init(
&Hash_Ctx,
blakeAlgorithm_en,
key,
keyLen,
digestLen,
handlerType_en,
sessionID
);
status = Crypto_Hash_Blake_Update(
&Hash_Ctx,
inputData,
dataLen
);
status = Crypto_Hash_Blake_Final(
&Hash_Ctx,
digest
);