crypto_Hash_Status_E Crypto_Hash_Blake_Digest(
crypto_HandlerType_E blakeHandlerType_en,
crypto_Hash_Algo_E blakeAlgorithm_en,
uint8_t *ptr_data,
uint32_t dataLen,
uint8_t *ptr_blakeKey,
uint32_t keySize,
uint8_t *ptr_digest,
uint32_t digestLen,
uint32_t blakeSessionId
);
Description
This API performs hash generation for different variants of BLAKE algorithms in a
single step without initializing.
Parameters
| No. | Argument Type | Argument Name | Type | Description |
|---|
| 1 | crypto_HandlerType_E | blakeHandlerType_en | Input | Enum for
crypto operation handler i.e., SW, HW |
| 2 | crypto_Hash_Algo_E | blakeAlgorithm_en | Input | Selection of
BLAKE algorithm variant |
| 3 | uint8_t* | ptr_data | Input | Input data
which digest needs to calculate |
| 4 | uint32_t | dataLen | Input | Length of the
input data in number of bytes |
| 5 | uint8_t* | ptr_blakeKey | Input | (Optional) Key
needed for the BLAKE algorithm Else NULL |
| 6 | uint32_t | keySize | Input | (Optional) Key
size in bytes; up to 64 bytes of BLAKE operation else 0 |
| 7 | uint8_t* | ptr_digest | Output | Pointer to
store calculated digest |
| 8 | uint32_t | digestLen | Input | Digest length
can be 1 to 32 bytes for BLAKE2S and Digest size for BLAKE2B can be
1 to 64 bytes |
| 9 | uint32_t | blakeSessionId | Input | It defines the
session ID, must be more than zero |
Returns
| Return Type | Description |
|---|
| crypto_Hash_Status_E | Function
returns the status of the API. |
Prerequisites
- To use the HW handler, the
algorithm must be enabled in Crypto v4 in MPLAB® Code Configurator.
- To use the SW handler, the
algorithm must be enabled in wolfCrypt, and linked to Crypto V4 in MPLAB® Code
Configurator.
Example
#define sessionID 1
crypto_Hash_Status_E status;
crypto_HandlerType_E handlerType_en = CRYPTO_HANDLER_SW_WOLFCRYPT;
crypto_Hash_Algo_E blakeAlgorithm_en = CRYPTO_HASH_BLAKE2B;
uint8_t inputData[32] = {/*data*/};
uint32_t dataLen = 33;
uint8_t digest[64];
uint32_t digestLen = sizeof(digest); // any length from 1 to 32 bytes for BLAKE2S and Digest size for BLAKE2B can be 1 to 64 bytes
uint8_t key[64] = {/*data*/};
uint32_t keyLen = sizeof(key);
status = Crypto_Hash_Blake_Digest(
handlerType_en,
blakeAlgorithm_en,
inputData,
dataLen,
key,
keyLen,
digest,
digestLen,
sessionID
);