2.2.3 crypto_CipherOper_E

Description

This enum defines crypto operation. This enum defines that APIs will do encryption operation or decryption operation.

Enumeration Data TypesNumerical ValueDescription
CRYPTO_CIOP_INVALID0Invalid to define min range for Enum
CRYPTO_CIOP_ENCRYPT1Enum used for Encryption cipher operation
CRYPTO_CIOP_DECRYPT2Enum used for Decryption cipher operation
CRYPTO_CIOP_MAX3Max to check enum value range