3.6.2.3 Crypto_Hash_Md5_Update

crypto_HandlerType_E Crypto_Hash_Md5_Update(
    st_Crypto_Hash_Md5_Ctx *ptr_md5Ctx_st, 
    uint8_t *ptr_data, 
    uint32_t dataLen
    );

Description

This API performs Hash calculation for MD5 algorithm in multi-steps. Initialize context by calling Crypto_Hash_Md5_Init function before calling this API and after this API call Crypto_Hash_Md5_Final to get hash/digest.

Parameters

No.Argument TypeArgument NameTypeDescription
1st_Crypto_Hash_Md5_Ctx*ptr_md5Ctx_stOutputMd5 algorithm and crypto handler context
2uint8_t*ptr_dataInputInput data which digest needs to calculate
3uint32_tdataLenInputLength of the input data in number of bytes

Returns

Return TypeDescription
crypto_Hash_Status_EFunction returns the status of the API.