3.2.1 crypto_HandlerType_E

Description

This enum defines the type of handler. The handler type specifies which component will perform the encryption and decryption operations. It can be an internal hardware crypto engine, an external hardware crypto engine, or a software library.

Enumeration Data TypesNumerical ValueDescription
CRYPTO_HANDLER_INVALID0Invalid
CRYPTO_HANDLER_HW_INTERNAL1Enum used when HW crypto engine is used
CRYPTO_HANDLER_SW_WOLCRYPT2Enum used when SW library wolfssl is used
CRYPTO_HANDLER_EXTHW_TA1003When external TA100 used for crypto
CRYPTO_HANDLER_EXTERNAL_ECC5084When external ECC508 used for crypto