2.6.1.1 Crypto_Sym_Tdes_Init

crypto_Sym_Status_E Crypto_Sym_Tdes_Init(
    st_Crypto_Sym_BlockCtx *ptr_tdesCtx_st, 
    crypto_HandlerType_E handlerType_en, 
    crypto_CipherOper_E cipherOpType_en, 
    crypto_Sym_OpModes_E opMode_en, 
    uint8_t *ptr_key, 
    uint8_t *ptr_initVect, 
    uint32_t sessionID
    );

Description

This API is used to initiate the TDES/3DES algorithm parameters for the context.

Parameters

No.Argument TypeArgument NameTypeDescription
1st_Crypto_Sym_BlockCtx*ptr_tdesCtx_stInputTDES/3DES algorithm context.
2crypto_HandlerType_EhandlerType_enInputEnum for crypto operation handler i.e., SW, HW.
3crypto_CipherOper_EcipherOpType_enInputSelection cipher operation is encryption or decryption.
4crypto_Sym_OpModes_EopMode_enInputSelect operation mode. i.e., ECB, CBC, or others.
5uint8_t*ptr_keyInputKey for the symmetric operation.
6uint8_t*ptr_initVectInputInitialization vector. Use NULL when ECB mode.
7uint32_tsessionIDInputIt defines the session ID, must be more than zero.

Returns

Return TypeDescription
crypto_Sym_Status_EFunction returns the status of the API.