4.2.2 Obsolete Document DS40002116C

Doc. Rev.DateComments
C11/2020
  • Added die revision C for ATtiny416
  • Updated Affected Silicon Revisions for ADC Interrupt Flags Cleared When Reading RESH
  • Added new errata:
    • Device: Writing the OSCLOCK Fuse in FUSE.OSCCFG to ‘1’ Prevents Automatic Loading of Calibration Values
    • CCL: The CCL Must be Disabled to Change the Configuration of a Single LUT
    • TCA: Restart Will Reset Counter Direction in NORMAL and FRQ Mode
    • TCB: CCMP and CNT Registers Operate as 16-Bit Registers in 8-Bit PWM Mode
    • TCD: Asynchronous Input Events Not Working When TCD Counter Prescaler is Used
    • USART:
      • Full Range Duty Cycle Not Supported When Validating LIN Sync Field
      • Open-Drain Mode Does Not Work When TXD is Configured as Output
      • Start-of-Frame Detection Can Unintentionally be Enabled in Active Mode when RXCIF is ‘0
B10/2019
  • Updated document template
  • The ADC errata, ADC Functionality Cannot be Ensured with ADCCLK Above 1.5 MHz for All Conditions, has been split into two separate erratas and rewritten
A06/2019Initial document release