34.8.7.9 Synchronization Busy

Table 34-70. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: SYNCBUSY
Offset: 0x1C
Reset: 0x00000000

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      SYSOPENABLESWRST 
Access RRR 
Reset 000 

Bit 2 – SYSOP System Operation Synchronization Busy

Writing CTRLB.CMD, STATUS.BUSSTATE, ADDR, or DATA when the SERCOM is enabled requires synchronization.

Writing CTRLB.FIFOCLR when the SERCOM is enabled and Smart Mode is enabled requires synchronization. When written, the SYNCBUSY.SYSOP bit will be set until synchronization is complete.

ValueDescription
0System operation synchronization is not busy.
1System operation synchronization is busy.

Bit 1 – ENABLE SERCOM Enable Synchronization Busy

Enabling and disabling the SERCOM (CTRLA.ENABLE) requires synchronization. When written, the SYNCBUSY.ENABLE bit will be set until synchronization is complete.

ValueDescription
0Enable synchronization is not busy.
1Enable synchronization is busy.

Bit 0 – SWRST Software Reset Synchronization Busy

Resetting the SERCOM (CTRLA.SWRST) requires synchronization. When written, the SYNCBUSY.SWRST bit will be set until synchronization is complete.

ValueDescription
0SWRST synchronization is not busy.
1SWRST synchronization is busy.