34.8.7.5 Interrupt Enable Clear
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | INTENCLR |
Offset: | 0x14 |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ERROR | RXFF | TXFE | SB | MB | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 7 – ERROR Error Interrupt Disable
Writing '0' to this bit has no effect.
Writing '1' to this bit will clear the Error Interrupt Enable bit, which disables the Error interrupt.
Bit 4 – RXFF RX FIFO Full Interrupt Disable
Writing '0' to this bit has no effect.
Writing '1' to this bit will clear the RX FIFO Full bit, which disables the RX FIFO Full interrupt.
Bit 3 – TXFE TX FIFO Empty Interrupt Disable
Writing '0' to this bit has no effect.
Writing '1' to this bit will clear the TX FIFO Empty bit, which disables the TX FIFO Empty interrupt.
Bit 1 – SB Client on Bus Interrupt Disable
Writing '0' to this bit has no effect.
Writing '1' to this bit will clear the Client on Bus Interrupt Enable bit, which disables the Client on Bus interrupt.
Value | Description |
---|---|
0 | The Client on Bus interrupt is disabled. |
1 | The Client on Bus interrupt is enabled. |
Bit 0 – MB Host on Bus Interrupt Disable
Writing '0' to this bit has no effect.
Writing '1' to this bit will clear the Host on Bus Interrupt Enable bit, which disables the Host on Bus interrupt.