38.6.2 USB Device Operations
This section gives an overview of the USB module device operation during normal transactions. For more details on general USB and USB protocol, refer to the Universal Serial Bus specification revision 2.1.
This section gives an overview of the USB module device operation during normal transactions. For more details on general USB and USB protocol, refer to the Universal Serial Bus specification revision 2.1.
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.