32.6.8 Broadcast Address
Frames with the broadcast address of 0xFFFFFFFFFFFF are stored to memory only if the 'no broadcast' bit in the Network Configuration register is set to zero.
Frames with the broadcast address of 0xFFFFFFFFFFFF are stored to memory only if the 'no broadcast' bit in the Network Configuration register is set to zero.
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.