46.7.9 Debug Control

Table 46-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DBGCTRL
Offset: 0x0F
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
        DBGRUN 
Access RW 
Reset 0 

Bit 0 – DBGRUN Debug Run Mode

This bit is not affected by software reset and should not be changed by software while the PDEC module is enabled.

ValueDescription
0The PDEC module is halted when the device is halted in debug mode.
1The PDEC module continues normal operation when the device is halted in debug mode.