31.3.9.1 Read Control Overview
The FCR provides read access to the Flash system for the CPU and peripheral hosts. It implements one AHB client. This interface runs at the same frequency as the system bus and use the same Flash access timing control.
The FCR provides read access to the Flash system for the CPU and peripheral hosts. It implements one AHB client. This interface runs at the same frequency as the system bus and use the same Flash access timing control.
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.