42.6.2.2 Enabling and Disabling
The TRNG module is enabled by writing '1' to the Enable bit in the Control A register (CTRLA.ENABLE bit (CTRLA <1>)). The TRNG is disabled by writing a ‘0’ to CTRLA.ENABLE bit (CTRLA <1>).
The TRNG module is enabled by writing '1' to the Enable bit in the Control A register (CTRLA.ENABLE bit (CTRLA <1>)). The TRNG is disabled by writing a ‘0’ to CTRLA.ENABLE bit (CTRLA <1>).
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.