39.6.8 Message RAM
For storage of Rx/Tx messages and for storage of the filter configuration this module uses system RAM and the base address can be set by MRCFG.OFFSET bits (MRCFG <23:16>).
For storage of Rx/Tx messages and for storage of the filter configuration this module uses system RAM and the base address can be set by MRCFG.OFFSET bits (MRCFG <23:16>).
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.