17.6 Indexing
The DSU can service up to two CPUs: CPU0 is the device's M33 core. CPU1 is for an optional coprocessor.
The DSU can service up to two CPUs: CPU0 is the device's M33 core. CPU1 is for an optional coprocessor.
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.