31.3.10.9 Wait States Used by CRC
CRC always uses system wait states. If the panel is placed in a mode that uses other wait states, then CRC must be disabled until returning to system wait states.
CRC always uses system wait states. If the panel is placed in a mode that uses other wait states, then CRC must be disabled until returning to system wait states.
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.