29.5 Peripheral Dependencies
| Peripheral Name | Base Address | MCLK AHBx/APBx Clock Enable Mask Bit | PAC Peripheral ID
(PAC.WRCTRL.PERIDx) | Power Domain |
|---|---|---|---|---|
| RSTC | 0x4400_A000 | MLCK.CLKMSK1[5] | 5 | VDDREG |
| Peripheral Name | Base Address | MCLK AHBx/APBx Clock Enable Mask Bit | PAC Peripheral ID
(PAC.WRCTRL.PERIDx) | Power Domain |
|---|---|---|---|---|
| RSTC | 0x4400_A000 | MLCK.CLKMSK1[5] | 5 | VDDREG |
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.