35.5.3.1.2 Two Unique Addresses (CTRLB.AMODE = 0X1)
Either of the two addresses written to ADDR and ADDRMASK will cause a match.
Either of the two addresses written to ADDR and ADDRMASK will cause a match.
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.