47.6.2 Register Access Protection
The configuration bit fields ISIZE, SCALE, DSIZE, ALWYS, HALFS and FRSTS in the Mode Register (MR) can be changed ONLY if the PCC is disabled at this time (MR.PCEN=0).
The configuration bit fields ISIZE, SCALE, DSIZE, ALWYS, HALFS and FRSTS in the Mode Register (MR) can be changed ONLY if the PCC is disabled at this time (MR.PCEN=0).
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.