7.2.2 Power-on Reset (POR) and Brown-out Reset (BOR)
The PIC32CK SG/GC embeds three features
to monitor, warn, and reset the device:
- A Power-on
Reset on VDD (AVDD):
- Monitoring is always activated, including during device startup or during any sleep modes
- Having VDD below a fixed threshold voltage will reset the whole device
Note: Refer to the Electrical Characteristics (85°C) for the rising and falling threshold voltages. - A Brown-out
Reset (VDDBOR) on VDD (VDDREG, AVDD, VDDIO, VUSB3V3):
- The VDDBOR monitors VDD continuously
- dcBOR in (continuous mode) or periodically (sampled mode) with a programmable sample frequency in Backup mode
- A programmable threshold loaded from the USER CFG page is used to trigger an interrupt and/or reset the whole device
- PORCORE a
Brown-out Detector on VDDCORE Note: PORCORE is calibrated in production and its calibration parameters are stored in the USER CFG page. This data must not be changed to ensure correct device behavior.