26.9.2 DMA Control B Register

Table 26-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLB
Offset: 0x04
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       QOS3[1:0] 
Access R/WR/W 
Reset 00 
Bit 15141312111098 
       QOS2[1:0] 
Access R/WR/W 
Reset 00 
Bit 76543210 
       QOS1[1:0] 
Access R/WR/W 
Reset 00 

Bits 0:1, 8:9, 16:17 – QOSn Priority Group n QOS control [n=1..3]

Sets the Quality of service level for Channel Priority Group n. Setting this value affects arbitration within the device bus fabric. This value does not affect arbitration within the DMA.

Note: DMA0 has 3 priority groups and DMA1 has 2 priority groups.
Table 26-8. Generator Clock Source Selection
ValueNameDescription
0x0LEVEL_0QoS level is 0 (lowest)
0x1LEVEL_1QoS level is 1 (lower)
0x2 LEVEL_2QoS level is 2 (medium)
0x3LEVEL_3QoS level is 3 (high)