37.5 Peripheral Dependencies
| Peripheral
Name | Base Address | NVIC IRQ Index: Source | MCLK AHBx/APBx Clock Enable Mask Bit | Power Domain |
|---|---|---|---|---|
| USBHS | 0x4600_0000 | 154: USBHS | MCLK.CLKMSK0[20] | VDDREG / VUSB3V3 |
| Peripheral
Name | Base Address | NVIC IRQ Index: Source | MCLK AHBx/APBx Clock Enable Mask Bit | Power Domain |
|---|---|---|---|---|
| USBHS | 0x4600_0000 | 154: USBHS | MCLK.CLKMSK0[20] | VDDREG / VUSB3V3 |
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.