35.6.5.11 Receive Error Count

Write to this register only when SYNCBUSY.RXERRCNT = 0, otherwise a bus error will result.
Table 35-17. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RXERRCNT
Offset: 0x20
Reset: 0x00
Property: Read-Synchronized

Bit 76543210 
 RXERRCNT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – RXERRCNT[7:0] Receive Error Count

This register records the total number of parity errors and NACK errors in ISO7816 mode (CTRLA.FORM=0x7).

This register is automatically cleared on read.