26.7.8.2 CRC On/Off
The CHCTRLBk.CRCEN register control enables or disables CRC/Checksum functions for the channel. When CRCEN=0, all CRC controls and the CRC data register are ignored for the channel.
The CHCTRLBk.CRCEN register control enables or disables CRC/Checksum functions for the channel. When CRCEN=0, all CRC controls and the CRC data register are ignored for the channel.
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.