28.4 Peripheral Dependencies
| Peripheral Name | Base Address | NVIC IRQ Index: Source | PAC Peripheral
ID (PAC.WRCTRL.PERIDx) | Power Domain |
|---|---|---|---|---|
| PM | 0x4400_6000 | 3 : SLEEPRDY | 3 | VDDREG |
| Peripheral Name | Base Address | NVIC IRQ Index: Source | PAC Peripheral
ID (PAC.WRCTRL.PERIDx) | Power Domain |
|---|---|---|---|---|
| PM | 0x4400_6000 | 3 : SLEEPRDY | 3 | VDDREG |
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.