43.7.1 Control

Note: CTRL register (except the bits ENABLE & SWRST) is Enable Protected when CCL.CTRL.ENABLE = 1.
Table 43-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRL
Offset: 0x00
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
  RUNSTDBY    ENABLESWRST 
Access R/WR/WW 
Reset 000 

Bit 6 – RUNSTDBY Run in Standby

This bit indicates if the GCLK_CCL clock must be kept running in standby mode. The setting is ignored for configurations where the generic clock is not required. For details refer to Sleep Mode Operation.

Important: This bit must be written before enabling the CCL.
ValueDescription
0Generic clock is not required in standby sleep mode.
1Generic clock is required in standby sleep mode.

Bit 1 – ENABLE Enable

ValueDescription
0The peripheral is disabled.
1The peripheral is enabled.

Bit 0 – SWRST Software Reset

Writing a '0' to this bit has no effect.

Writing a '1' to this bit resets all registers in the CCL to their initial state.

ValueDescription
0There is no reset operation ongoing.
1The reset operation is ongoing.