48.7.11 Interrupt Enable Clear

This register allows the user to enable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Set (INTENSET) register.
Table 48-20. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENCLR
Offset: 0x24
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   MC5MC4MC3MC2MC1MC0 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
 FAULT1FAULT0FAULTBFAULTADFSUFS   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
     ERRCNTTRGOVF 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 16, 17, 18, 19, 20, 21 – MCy Match or Capture Channel y Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the corresponding Match or Capture Channel y Interrupt Disable/Enable bit, which disables the Match or Capture Channel y interrupt.

ValueDescription
0The Match or Capture Channel y interrupt is disabled.
1The Match or Capture Channel y interrupt is enabled.

Bit 15 – FAULT1 Non-Recoverable Fault 1 Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the Non-Recoverable Fault 1 Interrupt Disable/Enable bit, which disables the Non-Recoverable Fault 1 interrupt.

ValueDescription
0The Non-Recoverable Fault 1 interrupt is disabled.
1The Non-Recoverable Fault 1 interrupt is enabled.

Bit 14 – FAULT0 Non-Recoverable Fault 0 Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the Non-Recoverable Fault 0 Interrupt Disable/Enable bit, which disables the Non-Recoverable Fault 0 interrupt.

ValueDescription
0The Non-Recoverable Fault 0 interrupt is disabled.
1The Non-Recoverable Fault 0 interrupt is enabled.

Bit 13 – FAULTB Recoverable Fault B Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the Recoverable Fault B Interrupt Disable/Enable bit, which disables the Recoverable Fault B interrupt.

ValueDescription
0The Recoverable Fault B interrupt is disabled.
1The Recoverable Fault B interrupt is enabled.

Bit 12 – FAULTA Recoverable Fault A Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the Recoverable Fault A Interrupt Disable/Enable bit, which disables the Recoverable Fault A interrupt.

ValueDescription
0The Recoverable Fault A interrupt is disabled.
1The Recoverable Fault A interrupt is enabled.

Bit 11 – DFS Non-Recoverable Debug Fault Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the Debug Fault State Interrupt Disable/Enable bit, which disables the Debug Fault State interrupt.

ValueDescription
0The Debug Fault State interrupt is disabled.
1The Debug Fault State interrupt is enabled.

Bit 10 – UFS Non-Recoverable Update Fault Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to this bit will clear the Non-Recoverable Update Fault Interrupt Disable/Enable bit, which disables the Non-Recoverable Update Fault interrupt.
Note: This bit is only available on variant L devices. Refer to the Configuration Summary for more information.
ValueDescription
0The Non-Recoverable Update Fault interrupt is disabled.
1The Non-Recoverable Update Fault interrupt is enabled.

Bit 3 – ERR Error Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the Error Interrupt Disable/Enable bit, which disables the Error interrupt.

ValueDescription
0The Error interrupt is disabled.
1The Error interrupt is enabled.

Bit 2 – CNT Counter Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the Counter Interrupt Disable/Enable bit, which disables the Counter interrupt.

ValueDescription
0The Counter interrupt is disabled.
1The Counter interrupt is enabled.

Bit 1 – TRG Retrigger Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the Retrigger Interrupt Disable/Enable bit, which disables the Retrigger interrupt.

ValueDescription
0The Retrigger interrupt is disabled.
1The Retrigger interrupt is enabled.

Bit 0 – OVF Overflow Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the Overflow Interrupt Disable/Enable bit, which disables the Overflow interrupt request.

ValueDescription
0The Overflow interrupt is disabled.
1The Overflow interrupt is enabled.