23.4 Peripheral Dependencies
| Peripheral Name | Base Address | NVIC IRQ Index: Source | MCLK AHBx/APBx Clock Enable Mask Bit | PAC Peripheral ID (PAC.WRCTRL.PERIDx) | Power Domain |
|---|---|---|---|---|---|
| WDT | 0x4401_6000 | 11 : EW | MCLK.CLKMSK1[11] | 11 | VDDREG |
| Peripheral Name | Base Address | NVIC IRQ Index: Source | MCLK AHBx/APBx Clock Enable Mask Bit | PAC Peripheral ID (PAC.WRCTRL.PERIDx) | Power Domain |
|---|---|---|---|---|---|
| WDT | 0x4401_6000 | 11 : EW | MCLK.CLKMSK1[11] | 11 | VDDREG |
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.