31.3.13.8 FFLTADR SFR Description
FFLTADR.FLTADR contains the System Physical Flash Address at which a Fault Injection occurs.
FFLTADR.FLTADR contains the System Physical Flash Address at which a Fault Injection occurs.
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.