40.7.4.1 Read Waveforms
The read cycle is shown in the following figure. The read cycle starts with the address setting on the memory address bus:
{A[23:2], A1, A0} for 8-bit devices
{A[23:2], A1} for 16-bit devices
The read cycle is shown in the following figure. The read cycle starts with the address setting on the memory address bus:
{A[23:2], A1, A0} for 8-bit devices
{A[23:2], A1} for 16-bit devices
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.