19.7.1 Event Control

Table 19-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EVCTRL
Offset: 0x00
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        CFDEO 
Access R/W 
Reset 0 

Bit 0 – CFDEO Clock Failure Detector Event Output Enable

This bit indicates whether the XOSC Clock Failure detector event output is enabled and an output event will be generated when the XOSC Clock Failure detector detects a clock failure.

Note: To prevent false event generation, the bit CFDEO must be set or cleared only when the XOSC is disabled (XOSCCTRLn.ENABLE=0).
ValueDescription
0Clock Failure detector event output is disabled and an event will not be generated on a clock fail.
1Clock Failure detector event output is enabled and an event will be generated on a clock fail.