36.5.2.2 SQI Data Flow Modes
The SQI module is a synchronous SPI-compatible serial port, which can operate in typical SPI modes 0 and 3 (specified by the CPOL bit (CFG<4>) and the CPHA bit (CFG<3>)).
The SQI module is a synchronous SPI-compatible serial port, which can operate in typical SPI modes 0 and 3 (specified by the CPOL bit (CFG<4>) and the CPHA bit (CFG<3>)).
DS60001795H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.