35.7.5.5 Interrupt Enable Clear

This register allows the user to disable an interrupt without read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Set register (INTENSET). On read, a bit value of zero indicates the associated interrupt is disabled while a bit value of one indicates the associated interrupt is enabled.
Table 35-30. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENCLR
Offset: 0x14
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
 ERROR   SSLRXCTXCDRE 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 7 – ERROR Error Interrupt Disable

Writing '0' to this bit has no effect.

Writing '1' to this bit will clear the Error Interrupt Enable bit, which disables the Error interrupt.

Bit 3 – SSL Client Select Low Interrupt Disable

Writing '0' to this bit has no effect.

Writing '1' to this bit will clear the Client Select Low Interrupt Enable bit, which disables the Client Select Low interrupt.

Bit 2 – RXC Receive Complete Interrupt Disable

Writing '0' to this bit has no effect.

Writing '1' to this bit will clear the Receive Complete Interrupt Enable bit, which disables the Receive Complete interrupt.

Bit 1 – TXC Transmit Complete Interrupt Disable

Writing '0' to this bit has no effect.

Writing '1' to this bit will clear the Transmit Complete Interrupt Enable bit, which disable the Transmit Complete interrupt.

Bit 0 – DRE Data Register Empty Interrupt Disable

Writing '0' to this bit has no effect.

Writing '1' to this bit will clear the Data Register Empty Interrupt Enable bit, which disables the Data Register Empty interrupt.