2.15.1 The Output Pin Override Does not Function as Expected
1
’ for the pins corresponding to the SDA or SCL.Work Around
Ensure that the values in the PORTx.OUT register corresponding to the SCL and SDA pins are ‘0
’ before enabling the TWI.
Affected Silicon Revisions
Rev. A4 | Rev. A5 | Rev. B0 |
X | X | - |