2.9.1 PD0 Input Buffer is Floating
Work Around
Disable the PD0 input (ISC in PORTD.PIN0CTRL) or configure the pin as an output (bit 0 in PORTD.DIR).
Affected Silicon Revisions
Rev. A4 | Rev. A5 | Rev. B0 |
X | X | X |
Disable the PD0 input (ISC in PORTD.PIN0CTRL) or configure the pin as an output (bit 0 in PORTD.DIR).
Rev. A4 | Rev. A5 | Rev. B0 |
X | X | X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.