1.1.3 SDI1 Not Available as a CLB Input
The SPI1 Serial Data Input (SDI1) selection is not available as an input to the CLB module. When the user selects the SDI1 input selection, the SPI1 Slave Select (SS1) signal is internally selected instead.
Work Around
If the SDI1 signal is necessary, it can be routed through CLBINxPPS as an input to the CLB.
Affected Silicon Revisions
| A0 | |||||||
| X |