1.1.1 MFINTOSC (500 kHz) Not Available as a CLB Input
The MFINTOSC (500 kHz) input is not available as an input to the CLB module. When the user selects the MFINTOSC (500 kHz), the MFINTOSC (32 kHz) signal is internally selected instead.
Work Around
If the MFINTOSC (500 kHz) signal is necessary, it can be routed through the CLC as an input to the CLB.
Affected Silicon Revisions
| A0 | |||||||
| X |