Silicon Issue Summary
| Module | Feature | Item No. | Issue Summary | Affected Revisions |
|---|---|---|---|---|
| A0 | ||||
| Configurable Logic Block (CLB) | MFINTOSC (500 kHz) | 1.1.1 | MFINTOSC (500 kHz) Not Available as a CLB Input | X |
| UARTx TX/RX | 1.1.2 | UARTx TX and RX Not Available as CLB Inputs | X | |
| SPI1 SDI | 1.1.3 | SDI1 Not Available as a CLB Input | X | |
|
Note: Only those issues indicated in the last column
apply to the current silicon revision.
| ||||