2.16.1 All ZCD Output Selection Bits Are Tied to the ZCD0 Bit
Work Around
Use the Event System or CCL to make the output of ZCD1 or ZCD2 available on a pin.
Affected Silicon Revisions
| Rev. A6 | Rev. A7 | Rev. A8 | Rev. AB |
| X | X | X | X |
Use the Event System or CCL to make the output of ZCD1 or ZCD2 available on a pin.
| Rev. A6 | Rev. A7 | Rev. A8 | Rev. AB |
| X | X | X | X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.