1 Silicon Issue Summary

Legend

-
Erratum is not applicable.
X
Erratum is applicable.
PeripheralShort DescriptionValid for Silicon Revision
Rev. A6(1)Rev. A7Rev. A8Rev. AB
Device Some Reserved Fuse Bits Are ‘1 XXXX
Endurance of Flash Memory Cell is Lower than Specified XXXX
CRC Check During Reset Initialization Is not Functional XXX-
Write Operation Lost if Consecutive Writes to Specific Address Spaces XXXX
CCL The LINK Input Source Selection for LUT3 Is not Functional on 28- and 32-Pin Devices XXXX
CLKCTRL PLL Status not Working as Expected XXXX
DAC DAC Output Buffer Lifetime Drift XXXX
EVSYS Port Pins PB[7:6] and PE[7:4] Are not Connected to the Event System XXXX
NVMCTRL Flash Mapping Into Data Space not Working Properly XXXX
Flash Multi-Page Erase Can Erase Write Protected Section XXXX
NVM_EEPROM_ERASE Command does Not Respect Write Protect XXXX
PORT Digital Input on Pin Automatically Disabled When Pin Selected for Analog Input XXXX
RSTCTRL BOD Registers not Reset When UPDI Is Enabled XXXX
SPI SSD Bit Must Be Set When SPIROUTE Value = NONE XXXX
TCA TCA1 Pinout Alternative 2 and 3 not Functional XXXX
Restart Will Reset Counter Direction in NORMAL and FRQ Mode XXXX
TCB CCMP and CNT Registers Act as 16-Bit Registers in 8-Bit PWM Mode XXXX
TCD Asynchronous Input Events not Working When TCD Counter Prescaler Is Used XXXX
CMPAEN Controls All WOx for Alternative Pin Functions XXXX
Halting TCD and Waiting for SW Restart Does Not Work if Compare Value A is 0 or Dual Slope Mode is Used XXXX
TWI The Output Pin Override Does not Function as Expected XXXX
The 50 ns and 300 ns SDA Hold Time Selection Bits Are Swapped XXXX
Flush Non-Functional XXXX
USART Open-Drain Mode Does not Work When TXD Is Configured as Output XXXX
Start-of-Frame Detection Can Unintentionally Be Triggered in Active Mode XXXX
Receiver Non-Functional after Detection of Inconsistent Synchronization Field XXXX
ZCD All ZCD Output Selection Bits Are Tied to the ZCD0 Bit XXXX
Note:
  1. This revision is the initial release of the silicon.