1.3 Saving Configuration Changes
When you click Save on various configuration web pages, the modified parameter is immediately changed as part of running-config. However, it is not permanently saved until an explicit configuration save action is done.
To save running-config into startup-config, perform any one of the following steps:
- On the web interface, at the top right
navigation-bar click the save icon
, or go to Maintenance > Configuration
> Save startup-config. To save the configuration, click
Save Configuration.Figure 1-2. Save running-config into startup-config From Web Interface - From Telnet/SSH, type the command: copy
running-config startup-config
Figure 1-3. Save running-config to startup-config From Telnet/SSH CLI Interface