Jump to main content
Features
Fully
RF-Certified Bluetooth Low Energy Module
Compact Form
Factor
On-Board
Bluetooth 5.2 Low Energy Stack
ASCII Command
Interface Over UART
Host
Controller Interface (HCI) Mode
ASCII
Commands are Backward Compatible with RN487x Family
of Modules
Beacon
Support
Built-in
Microchip Transparent Profile for UART Data Streaming
Over-the-Air
(OTA) Remote Configuration
Embedded
Enhanced Security
2M Uncoded
PHY and Long Range (Coded PHY)
Extended
Advertising
Data Length
Extensions and Secure Connections
Bluetooth Low
Energy Privacy 1.2 with Up to Eight Resolvable and
Accept Lists
UART-Based
Device Firmware Update (DFU)
Built-in
Microchip OTA Profile with Client and Server Role for OTA DFU Execution
OTA device firmware update
OTAPC device firmware update on peer
RNBD451 device
Host MCU OTA firmware update using
RNBD451
Integrated 16
MHz POSC
Supports UART
8 GPIOs that
Can Be Controlled By RN Command
12-Bit
Analog-to-Digital Converters (ADC) Successive Approximation Register (SAR) Module for
Analog-to-Digital Conversion
Add-On Up to
Six 16-Bit UUID GATT Services (Public Service), Four
128-Bit UUID GATT Services (Private Service) and
Each Service Includes Up to Eight Characteristic
Attributes
Supports
Bluetooth Low Energy Advertiser, Observer, Central
and Peripheral Roles
Supports
Bluetooth Low Energy GATT Client and Server
Roles
Supports Up
to Six Concurrent Bluetooth Low Energy Connections
Multi-Link
and Multi-Role
Remote
Command Mode in Multi-Link Connection
Secured
Connection
DTM Test
Mode
Supports PTA
Control