4 Remote Command Console
The RNBD451 module supports Remote Command mode, which allows a remote device to access Command mode via Bluetooth link. This feature requires the user to first enable the Transparent UART function.
The RNBD451 module supports Remote Command mode, which allows a remote device to access Command mode via Bluetooth link. This feature requires the user to first enable the Transparent UART function.