7.5.5.1 GUI Analysis
The captured packets start displaying on the Wireless Protocol Suite (WPS) tool after
clicking Start Record. The captured packets are categorized in different layers
in the tool GUI for easy understanding and analysis. The layers displayed in the tool
include the following:
- Bluetooth Virtual Transport
- HCI
- L2CAP
- ATT
- Errors
Upon selection of each tab, the tool displays the subsequent packets under each layer. Selecting any specific frame displays the packet with detailed information under the decode section.